CA

V202CA60

  • Electrical Characteristics
    • Catalog # V202CA60
    • VMAX AC (V) 2000
    • Max Rated DC Voltage 2500
    • Surge Energy (WTM) (J) 7500
    • Peak Pulse Current (ITM) 1xAmps (A) 70000
    • Nominal DC Voltage (VNDC) (V) 3300
    • VNDC MIN (V) 2970
    • VNDC MAX (V) 3630
    • Max Clamp Voltage (Vc) (V) 5200
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1200