CA

V242CA60

  • Electrical Characteristics
    • Catalog # V242CA60
    • VMAX AC (V) 2400
    • Max Rated DC Voltage 3000
    • Surge Energy (WTM) (J) 8600
    • Peak Pulse Current (ITM) 1xAmps (A) 70000
    • Nominal DC Voltage (VNDC) (V) 3900
    • VNDC MIN (V) 3510
    • VNDC MAX (V) 4290
    • Max Clamp Voltage (Vc) (V) 6200
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1000