CA

V321CA32

  • Electrical Characteristics
    • Catalog # V321CA32
    • VMAX AC (V) 320
    • Max Rated DC Voltage 420
    • Surge Energy (WTM) (J) 390
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • Nominal DC Voltage (VNDC) (V) 510
    • VNDC MIN (V) 462
    • VNDC MAX (V) 561
    • Max Clamp Voltage (Vc) (V) 850
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1900