background-waves

V511CA60

Product Status| Activei

V511CA60

60MM IND VARISTOR HIGH ENERGY DISC | Series: CA
info
The CA Series of transient surge suppressors are industrial high-energy disc varistors (MOVs) intended for special applications requiring unique electrical contact or packaging methods provided by the customer.
  • The electrode finish of these devices is solderable and can also be used with pressure contacts.
  • Discs of the same diameter may be stacked.
  • This series of industrial disc varistors are available in three diameter sizes of 32, 40, and 60mm, with disc thicknesses ranging from 1.8mm minimum to 32mm maximum.
  • They offer a wide voltage range of from 130 to 2800 V M(AC)RMS .
PropertyValue
VMAX AC (V)
510
VMAX DC (V)
675
Surge Energy (WTM) (J)
1800
ITM 1xAmps (A)
70000
VNDC (V)
820
VNDC MIN (V)
735
VNDC MAX (V)
910
Vc (V)
1300
Polarity
Bi-directional
Co Typ (pF)
5000
Diameter
60
Ipk
200

V511CA60 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V511CA6060MM IND VARISTOR HIGH ENERGY DISCRoHS8/12/2006NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.