background-waves

V151DB40

Product Status| Activei

V151DB40

DB VARISTOR 40MM | Series: DB
info
The DA and DB Series transient surge suppressors are heavy-duty industrial metal-oxide varistors designed to provide surge protection for motor controls and power supplies used in oil-drilling, mining, and transportation equipment.
  • These UL-recognized varistors have identical ratings and specifications but differ in case construction to provide flexibility in equipment designs.
  • DA series devices feature rigid terminals to insure secure wire contacts.
  • Both the DA and DB series feature improved creep and strike distance capability to minimize breakdown along the package surface design that provides complete electrical isolation of the disc subassembly.
PropertyValue
VMAX AC (V)
150
VMAX DC (V)
200
Surge Energy (WTM) (J)
300
ITM 1xAmps (A)
40000
VNDC (V)
240
VNDC MIN (V)
212
VNDC MAX (V)
268
Vc (V)
405
Polarity
Bi-directional
Co Typ (pF)
8000
Diameter
40
Ipk
200

V151DB40 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V151DB40DB VARISTOR 40MMRoHS8/12/2006Pb-Free8/12/2006Pdf IconCoC_RoHS10_V151DB40No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.