background-waves

V681DHB34

Product Status| Activei

V681DHB34

DHB VARISTOR 34MM ROHS / LEAD FREE | Series: DHB34
info
The DHB34 Series of transient surge suppressors are industrial highenergy Metal Oxide Varistors (MOVs). They are designed to provide surge suppression in the AC mains outdoor and service entrance environment (distribution panels) of buildings. DHB34 applications also include industrial heavy motors, controls, and power supplies such as used in the oil-drilling, mining, and transportation fields, including HVAC and motor/generator applications.

The DHB34 Series provides rigid terminals for through-hole solder mounting on printed circuit boards, thereby eliminating the need for screw mounting.

See Ratings and Specifications table for part numbers.

Note:
  • Ratings are for each individual element in dual assembly.
  • Average power dissipation of transients not to exceed 2.0W per varistor element (2 varistors per device).
PropertyValue
VMAX AC (V)
680
VMAX DC (V)
875
Surge Energy (WTM) (J)
925
ITM 1xAmps (A)
40000
VNDC (V)
1068
VNDC MIN (V)
962
VNDC MAX (V)
1173
Vc (V)
1777
Polarity
Bi-directional
Co Typ (pF)
1900
Diameter
34
Ipk
200

V681DHB34 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V681DHB34DHB VARISTOR 34MM ROHS / LEAD FREERoHS8/15/2006Pb-Free8/15/2006Yes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V681DHB34 Custom Products Request

Need your V681DHB34 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.