background-waves

V681HA32

Product Status| Activei

V681HA32

HA VARISTOR 32MM ROHS / LEAD FREE | Series: HA
info
HA Series transient surge suppressors are industrial hgh energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.
  • The design of the HA Series of metal oxide varistors provide rigid terminals for screw mounting.
  • Also available in a clipped lead version for through hole board placement or to accommodate soldered leads-designation “HC”.
PropertyValue
VMAX AC (V)
680
VMAX DC (V)
875
Surge Energy (WTM) (J)
610
ITM 1xAmps (A)
25000
VNDC (V)
1068
VNDC MIN (V)
962
VNDC MAX (V)
1173
Vc (V)
1830
Polarity
Bi-directional
Co Typ (pF)
850
Diameter
32

V681HA32 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V681HA32HA VARISTOR 32MM ROHS / LEAD FREERoHS8/15/2006Pb-Free8/15/2006Yes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V681HA32 Custom Products Request

Need your V681HA32 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.