background-waves

V141HB34

Product Status| Activei

V141HB34

HB VARISTOR 34MM ROHS / LEAD FREE | Series: HB34
info
The HB34 Series of transient surge suppressors are industrial high-energy Metal-Oxide Varistors (MOVs).
  • They are designed to proide surge suppression in the AC mains outdoor and service entrance environment (distribution panels) of buildings.
  • HB34 applications also include industrial heavy motors, controls, and power supplies such as used in the oil-drilling, mining, and transportation fields, including HVAC and motor/generator applications.
  • The HB34 Series provides rigid terminals for through-hole solder mounting on printed circuit boards, thereby eliminating the need for screw mounting.
PropertyValue
VMAX AC (V)
140
VMAX DC (V)
188
Surge Energy (WTM) (J)
291
ITM 1xAmps (A)
40000
VNDC (V)
220
VNDC MIN (V)
198
VNDC MAX (V)
248
Vc (V)
375
Polarity
Bi-directional
Co Typ (pF)
9000
Diameter
34
Ipk
200

V141HB34 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V141HB34HB VARISTOR 34MM ROHS / LEAD FREERoHS8/12/2006Pb-Free8/12/2006Yes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V141HB34 Custom Products Request

Need your V141HB34 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.