background-waves

V301HB34

Product Status| Activei

V301HB34

HB VARISTOR 34MM ROHS / LEAD FREE | Series: HB34
info
The HB34 Series of transient surge suppressors are industrial high-energy Metal-Oxide Varistors (MOVs).
  • They are designed to proide surge suppression in the AC mains outdoor and service entrance environment (distribution panels) of buildings.
  • HB34 applications also include industrial heavy motors, controls, and power supplies such as used in the oil-drilling, mining, and transportation fields, including HVAC and motor/generator applications.
  • The HB34 Series provides rigid terminals for through-hole solder mounting on printed circuit boards, thereby eliminating the need for screw mounting.
PropertyValue
VMAX AC (V)
300
VMAX DC (V)
410
Surge Energy (WTM) (J)
430
ITM 1xAmps (A)
40000
VNDC (V)
478
VNDC MIN (V)
433
VNDC MAX (V)
526
Vc (V)
780
Polarity
Bi-directional
Co Typ (pF)
4100
Diameter
34
Ipk
200

V301HB34 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V301HB34HB VARISTOR 34MM ROHS / LEAD FREERoHS8/12/2006Pb-Free8/12/2006Yes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V301HB34 Custom Products Request

Need your V301HB34 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.