HB34

V331HB34

  • Electrical Characteristics
    • Catalog # V331HB34
    • VMAX AC (V) 330
    • Max Rated DC Voltage 435
    • Surge Energy (WTM) (J) 475
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 519
    • VNDC MIN (V) 467
    • VNDC MAX (V) 570
    • Max Clamp Voltage (Vc) (V) 843
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3750
    • Partner ECAD Models V331HB34