background-waves

V251HC32

Product Status| Activei

V251HC32

HC VARISTOR 32MM ROHS / LEAD FREE | Series: HC
info

HC Series transient surge suppressors are industrial high energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.

  • Clipped lead design for through hole board placement or to accommodate soldered leads.

PropertyValue
VMAX AC (V)
250
VMAX DC (V)
330
Surge Energy (WTM) (J)
330
ITM 1xAmps (A)
25000
VNDC (V)
390
VNDC MIN (V)
354
VNDC MAX (V)
429
Vc (V)
650
Polarity
Bi-directional
Co Typ (pF)
2500
Diameter
32
Ipk
200
  • RoHS compliant and Lead–free
  • Wide operating voltage range
  • VM(AC)RMS
  • 110 V to 750 V
  • Two disc sizes available 32mm and 40mm
  • High energy absorption capability WTM = 170J to 1050J
  • High peak pulse current capability, ITM =25,000A to 40,000A
  • Rigid terminals for secure mounting
  • Available in trimmed version for through hole board mounting– Designation "HC"
  • No derating up to 85ºC ambient

V251HC32 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V251HC32HC VARISTOR 32MM ROHS / LEAD FREERoHS7/31/2006Pb-Free7/31/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.