background-waves

V321HC32

Product Status| Activei

V321HC32

HC VARISTOR 32MM ROHS / LEAD FREE | Series: HC
info

HC Series transient surge suppressors are industrial high energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.

  • Clipped lead design for through hole board placement or to accommodate soldered leads.

PropertyValue
VMAX AC (V)
320
VMAX DC (V)
420
Surge Energy (WTM) (J)
390
ITM 1xAmps (A)
25000
VNDC (V)
510
VNDC MIN (V)
462
VNDC MAX (V)
561
Vc (V)
845
Polarity
Bi-directional
Co Typ (pF)
1900
Diameter
32
Ipk
200
  • RoHS compliant and Lead–free
  • Wide operating voltage range VM(AC)RMS 110 V to 750 V
  • Two disc sizes available 32mm and 40mm
  • High energy absorption capability WTM = 170J to 1050J
  • High peak pulse current capability, ITM =25,000A to 40,000A
  • Rigid terminals for secure mounting
  • Available in trimmed version for through hole board mounting – Designation "HC"
  • No derating up to 85ºC ambient

V321HC32 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V321HC32HC VARISTOR 32MM ROHS / LEAD FREERoHS7/31/2006Pb-Free7/31/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.