background-waves

V421HC32

Product Status| Activei

V421HC32

| Series: HC
info

HC Series transient surge suppressors are industrial high energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.

  • Clipped lead design for through hole board placement or to accommodate soldered leads.

PropertyValue
VMAX AC (V)
420
VMAX DC (V)
560
Surge Energy (WTM) (J)
400
ITM 1xAmps (A)
25000
VNDC (V)
680
VNDC MIN (V)
610
VNDC MAX (V)
748
Vc (V)
1120
Polarity
Bi-directional
Co Typ (pF)
1500
Diameter
32
  • RoHS compliantand Lead–free
  • Wide operatingvoltage range
  • VM(AC)RMS
  • 110 V to 750 V
  • Two disc sizes available32mm and 40mm
  • High energy absorptioncapabilityWTM = 170J to 1050J
  • High peak pulse currentcapability, ITM =25,000A to 40,000A
  • Rigid terminals forsecure mounting
  • Available in trimmedversion for throughhole board mounting– Designation "HC"
  • No derating up to 85ºC ambient

V421HC32 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V421HC32

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.