background-waves

V511HC32

Product Status| Activei

V511HC32

HC VARISTOR 32MM ROHS / LEAD FREE | Series: HC
info

HC Series transient surge suppressors are industrial high energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.

  • Clipped lead design for through hole board placement or to accommodate soldered leads.

PropertyValue
VMAX AC (V)
510
VMAX DC (V)
675
Surge Energy (WTM) (J)
500
ITM 1xAmps (A)
25000
VNDC (V)
820
VNDC MIN (V)
735
VNDC MAX (V)
910
Vc (V)
1355
Polarity
Bi-directional
Co Typ (pF)
1200
Diameter
32
Ipk
200
  • RoHS compliantand Lead–free
  • Wide operatingvoltage range
  • VM(AC)RMS
  • 110 V to 750 V
  • Two disc sizes available32mm and 40mm
  • High energy absorptioncapabilityWTM = 170J to 1050J
  • High peak pulse currentcapability, ITM =25,000A to 40,000A
  • Rigid terminals forsecure mounting
  • Available in trimmedversion for throughhole board mounting– Designation "HC"
  • No derating up to 85ºC ambient

V511HC32 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V511HC32HC VARISTOR 32MM ROHS / LEAD FREERoHS7/31/2006Pb-Free7/31/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.