background-waves

V251HG34

Product Status| Activei

V251HG34

HG VARISTOR 34MM ROHS / LEAD FREE | Series: HG34
info
The HB34, HF34, and HG34 Series of transient surge
suppressors are industrial high-energy Metal-Oxide
Varistors (MOVs). They are designed to provide surge
suppression in the AC mains outdoor and service entrance
environment (distribution panels) of buildings. Applications
also include industrial heavy motors, controls, and power
supplies such as used in the oil-drilling, mining, and
transportation fields, including HVAC and motor/generator
PropertyValue
VMAX AC (V)
250
VMAX DC (V)
330
Surge Energy (WTM) (J)
370
ITM 1xAmps (A)
40000
VNDC (V)
390
VNDC MIN (V)
354
VNDC MAX (V)
429
Vc (V)
650
Polarity
Bi-directional
Co Typ (pF)
5000
Diameter
34
  • Lead-Free, HalogenFree and RoHS Compliant available
  • Wide operating voltage range VM(AC)RMS 110 V to 750 V
  • High energy absorption capability WTM = 220J to 1050J
  • High peak pulse current capability TM = 40,000A
  • Rigid terminals for secure through-hole solder mounting
  • No derating up to 85ºC ambient

V251HG34 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V251HG34HG VARISTOR 34MM ROHS / LEAD FREERoHS8/12/2006Pb-Free8/12/2006Yes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.