HG34

V391HG34

  • Electrical Characteristics
    • Catalog # V391HG34
    • VMAX AC (V) 385
    • Max Rated DC Voltage 510
    • Surge Energy (WTM) (J) 550
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 604
    • VNDC MIN (V) 545
    • VNDC MAX (V) 663
    • Max Clamp Voltage (Vc) (V) 1000
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3500
    • Partner ECAD Models V391HG34