MLA

V42MLA1206

  • Electrical Characteristics
    • Catalog # V42MLA1206
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 425
    • Max Clamp Voltage (Vc) (V) 92
    • VMAX AC (V) 30
    • Max Rated DC Voltage 42
    • VNDC MAX (V) 60
    • VNDC MIN (V) 46
    • Wtm10x1000 0.8
    • Partner ECAD Models V42MLA1206
    • Peak Pulse Current (ITM) 1xAmps (A) 180