MLA

V48MLA1210L

  • Electrical Characteristics
    • Catalog # V48MLA1210L
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 500
    • Max Clamp Voltage (Vc) (V) 105
    • VMAX AC (V) 40
    • Max Rated DC Voltage 48
    • VNDC MAX (V) 66.5
    • VNDC MIN (V) 54.5
    • Wtm10x1000 0.9
    • Partner ECAD Models V48MLA1210L
    • Peak Pulse Current (ITM) 1xAmps (A) 220