MLA

V56MLA1206

  • Electrical Characteristics
    • Catalog # V56MLA1206
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 180
    • Max Clamp Voltage (Vc) (V) 120
    • VMAX AC (V) 40
    • Max Rated DC Voltage 56
    • VNDC MAX (V) 77
    • VNDC MIN (V) 61
    • Wtm10x1000 1
    • Partner ECAD Models V56MLA1206
    • Peak Pulse Current (ITM) 1xAmps (A) 180