MLA

V5.5MLA020133N

  • Electrical Characteristics
    • Catalog # V5.5MLA020133N
    • Lines Protected 1
    • ILMax 25
    • Typ Capacitance (pF) 33
    • Max Clamp Voltage (Vc) (V) 28
    • VMAX AC (V) 4
    • Max Rated DC Voltage 5.5
    • VNDC MAX (V) 14
    • VNDC MIN (V) 8
    • Partner ECAD Models V5.5MLA020133N
    • Peak Pulse Current (ITM) 1xAmps (A) 1