MLA

V60MLA1210

  • Electrical Characteristics
    • Catalog # V60MLA1210
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 440
    • Max Clamp Voltage (Vc) (V) 130
    • VMAX AC (V) 50
    • Max Rated DC Voltage 60
    • VNDC MAX (V) 83
    • VNDC MIN (V) 67
    • Wtm10x1000 1.5
    • Partner ECAD Models V60MLA1210
    • Peak Pulse Current (ITM) 1xAmps (A) 250