background-waves

V9MLA0805L

Product Status| Activei

V9MLA0805L

MULTI-LAYER VARISTOR SURFACE MOUNT | Series: MLA
info

The MLA Series family of Transient Voltage Surge Suppression devices is based on the Littelfuse Multilayer fabrication technology. These components are designed to suppress a variety of transient events, including those specified in IEC 6100-4-2 or other standards used for Electromagnetic Compliance (EMC). The ML Series is typically applied to protect integrated circuits and other components at the circuit board level.

The wide operating voltage and energy range make the MLA Series suitable for numerous applications on power supply, control and signal lines.

The MLA Series is manufactured from semiconducting ceramics, and is supplied in a leadless, surface mount package. The ML Series is compatible with modern reflow and wave soldering procedures.

It can operate over a wider temperature range than zener diodes, and has a much smaller footprint than plastic-housed components.

PropertyValue
Channels
1
ILMax
100
MSL
Level 1
Co Typ (pF)
520
Vc (V)
25.5
VMAX AC (V)
6.5
VMAX DC (V)
9
VNDC MAX (V)
16
VNDC MIN (V)
11
Wtm10x1000
0.1
ITM 1xAmps (A)
40
Humidity
MIL-STD-202G Method 103
Maximum Transient Power Dissipation
0.1
Terminations
Matte Tin over Nickel over Silver
Ipk
1
ILtestVoltage
9
Body
Zinc-Oxide/Ceramic
Reflow
Suitable for Pb and Pb-free

V9MLA0805L Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V5.5MLA0603LNR3ULTI-LAYER VARISTOR SURFACE MOUNTRoHS6/24/2005Pb-Free1/1/1901Pdf IconCoC_RoHS9_V5.5MLA0603LNRPdf IconREACH_SVHC Declaration_V5.5MLA0603LNRDoes Not ContainYes1/1/1901
V9MLA0603LNRMULTI-LAYER VARISTOR SURFACE MOUNTRoHS6/24/2005Pb-Free1/1/1901Yes1/1/1901
V9MLA0805LAMULTI-LAYER VARISTOR SURFACE MOUNTRoHS6/24/2005Pb-Free7/13/2012Yes7/13/2012
V9MLA0805LHMULTI-LAYER VARISTOR SURFACE MOUNTRoHS6/24/2005Pb-Free7/13/2012Pdf IconCoC_RoHS10_V9MLA0805LHPdf IconREACH_SVHC Declaration_V9MLA0805LHDoes Not ContainYes7/13/2012
V9MLA0805LNAMULTI-LAYER VARISTOR SURFACE MOUNTRoHS6/24/2005Pb-Free1/1/1901Yes1/1/1901
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V9MLA0805L Custom Products Request

Need your V9MLA0805L parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.