MLA_AUTO_1812

V100MLA1812NRAUTO

  • Electrical Characteristics
    • Catalog # V100MLA1812NRAUTO
    • VMAX AC (V) 75
    • Max Rated DC Voltage 100
    • Peak Pulse Current (ITM) 1xAmps (A) 500
    • VNDC MIN (V) 108
    • VNDC MAX (V) 132
    • Max Clamp Voltage (Vc) (V) 42
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 700