MLA_AUTO_1812

V14MLA1812NRAUTO

  • Electrical Characteristics
    • Catalog # V14MLA1812NRAUTO
    • VMAX AC (V) 10
    • Max Rated DC Voltage 14
    • Peak Pulse Current (ITM) 1xAmps (A) 800
    • VNDC MIN (V) 16
    • VNDC MAX (V) 22
    • Max Clamp Voltage (Vc) (V) 42
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 8400