MLA_AUTO_1812

V30MLA1812NRAUTO

  • Electrical Characteristics
    • Catalog # V30MLA1812NRAUTO
    • VMAX AC (V) 21
    • Max Rated DC Voltage 30
    • Peak Pulse Current (ITM) 1xAmps (A) 800
    • VNDC MIN (V) 37
    • VNDC MAX (V) 46
    • Max Clamp Voltage (Vc) (V) 70
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3950