MLA_AUTO_1812

V45MLA1812NRAUTO

  • Electrical Characteristics
    • Catalog # V45MLA1812NRAUTO
    • VMAX AC (V) 35
    • Max Rated DC Voltage 45
    • Peak Pulse Current (ITM) 1xAmps (A) 500
    • VNDC MIN (V) 50
    • VNDC MAX (V) 62
    • Max Clamp Voltage (Vc) (V) 90
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1800