AUMOV®

V07E75AUTO

  • Electrical Characteristics
    • Catalog # V07E75AUTO
    • VMAX AC (V) 75
    • Max Rated DC Voltage 100
    • Surge Energy (WTM) (J) 6
    • Peak Pulse Current (ITM) 1xAmps (A) 1200
    • Nominal DC Voltage (VNDC) (V) 120
    • VNDC MIN (V) 132
    • VNDC MAX (V) 108
    • Max Clamp Voltage (Vc) (V) 205
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V07E75AUTO