AUMOV®

V07H60AUTO

  • Electrical Characteristics
    • Catalog # V07H60AUTO
    • VMAX AC (V) 60
    • Max Rated DC Voltage 85
    • Surge Energy (WTM) (J) 5
    • Peak Pulse Current (ITM) 1xAmps (A) 1200
    • Nominal DC Voltage (VNDC) (V) 100
    • VNDC MIN (V) 110
    • VNDC MAX (V) 90
    • Max Clamp Voltage (Vc) (V) 165
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V07H60AUTO