AUMOV®

V10E42AUTO

  • Electrical Characteristics
    • Catalog # V10E42AUTO
    • VMAX AC (V) 42
    • Max Rated DC Voltage 50
    • Surge Energy (WTM) (J) 25
    • Peak Pulse Current (ITM) 1xAmps (A) 1500
    • Nominal DC Voltage (VNDC) (V) 68
    • VNDC MIN (V) 61.2
    • VNDC MAX (V) 74.8
    • Max Clamp Voltage (Vc) (V) 135
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10E42AUTO