AUMOV®

V10H130AUTO

  • Electrical Characteristics
    • Catalog # V10H130AUTO
    • VMAX AC (V) 130
    • Max Rated DC Voltage 170
    • Surge Energy (WTM) (J) 40
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Nominal DC Voltage (VNDC) (V) 205
    • VNDC MIN (V) 225.5
    • VNDC MAX (V) 184.5
    • Max Clamp Voltage (Vc) (V) 340
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10H130AUTO