AUMOV®

V10H320AUTO

  • Electrical Characteristics
    • Catalog # V10H320AUTO
    • VMAX AC (V) 320
    • Max Rated DC Voltage 420
    • Surge Energy (WTM) (J) 80
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Nominal DC Voltage (VNDC) (V) 510
    • VNDC MIN (V) 561
    • VNDC MAX (V) 459
    • Max Clamp Voltage (Vc) (V) 840
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10H320AUTO