AUMOV®

V10H550AUTO

  • Electrical Characteristics
    • Catalog # V10H550AUTO
    • VMAX AC (V) 550
    • Max Rated DC Voltage 745
    • Surge Energy (WTM) (J) 98
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Nominal DC Voltage (VNDC) (V) 910
    • VNDC MIN (V) 1001
    • VNDC MAX (V) 819
    • Max Clamp Voltage (Vc) (V) 1500
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10H550AUTO