AUMOV®

V10P175AUTO

  • Electrical Characteristics
    • Catalog # V10P175AUTO
    • VMAX AC (V) 175
    • Max Rated DC Voltage 225
    • Surge Energy (WTM) (J) 55
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Nominal DC Voltage (VNDC) (V) 270
    • VNDC MIN (V) 297
    • VNDC MAX (V) 243
    • Max Clamp Voltage (Vc) (V) 455
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10P175AUTO