AUMOV®

V10P17AUTO

  • Electrical Characteristics
    • Catalog # V10P17AUTO
    • VMAX AC (V) 17
    • Max Rated DC Voltage 20
    • Surge Energy (WTM) (J) 6.5
    • Peak Pulse Current (ITM) 1xAmps (A) 1500
    • Nominal DC Voltage (VNDC) (V) 27
    • VNDC MIN (V) 24.3
    • VNDC MAX (V) 29.7
    • Max Clamp Voltage (Vc) (V) 53
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10P17AUTO