AUMOV®

V10P75AUTO

  • Electrical Characteristics
    • Catalog # V10P75AUTO
    • VMAX AC (V) 75
    • Max Rated DC Voltage 100
    • Surge Energy (WTM) (J) 12
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • Nominal DC Voltage (VNDC) (V) 120
    • VNDC MIN (V) 132
    • VNDC MAX (V) 108
    • Max Clamp Voltage (Vc) (V) 200
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10P75AUTO