AUMOV®

V20H275AUTO

  • Electrical Characteristics
    • Catalog # V20H275AUTO
    • VMAX AC (V) 275
    • Max Rated DC Voltage 350
    • Surge Energy (WTM) (J) 260
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Nominal DC Voltage (VNDC) (V) 430
    • VNDC MIN (V) 473
    • VNDC MAX (V) 387
    • Max Clamp Voltage (Vc) (V) 710
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20H275AUTO