AUMOV®

V20H440AUTO

  • Electrical Characteristics
    • Catalog # V20H440AUTO
    • VMAX AC (V) 440
    • Max Rated DC Voltage 585
    • Surge Energy (WTM) (J) 340
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Nominal DC Voltage (VNDC) (V) 715
    • VNDC MIN (V) 786.5
    • VNDC MAX (V) 643.5
    • Max Clamp Voltage (Vc) (V) 1180
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20H440AUTO