background-waves

V20P510AUTO

Product Status| Activei

V20P510AUTO

RADIAL VARISTOR 20MM ROHS/LEAD FREE | Series: AUMOV
info

The AUMOV® Series Varistor offers 50% greater surge withstanding capability than existing technologies on the market for low DC voltage applications. The maximum peak surge current is rated up to 5KA (8/20μs pulse) to protect sensitive automotive systems from voltage transients induced by load dump and other transient events. This AEC-Q200 (Table 10) compliant series is available in five disc sizes: 5mm, 7mm, 10mm, 14mm and 20mm. It features a wide operating voltage range from 14VAC to 42VAC and 16VDC to 50VDC.

PropertyValue
VMAX AC (V)
510
VMAX DC (V)
670
Surge Energy (WTM) (J)
410
ITM 1xAmps (A)
10000
VNDC (V)
820
VNDC MIN (V)
902
VNDC MAX (V)
738
Vc (V)
1355
Polarity
Bi-directional
MSL
Level 1
Diameter
20
Ipk
100
  • Meets the stringent quality standards of AEC-Q200 (Table 10)
  • UL recognized
  • Optional phenolic coating for operating temps up to 125°C
  • High peak surge current rating and energy absorption capability
  • Reduced footprint and volume required for voltage surge protection
  • High resistance to thermal cycles for phenolic coating
  • Lead free, halogen free and RoHS compliant
  • Meets automotive industry requirements
  • Suitable for harsh automotive environments
  • Helps meet UL1449 requirements
  • Well suited for the passenger compartment and the stringent temperature requirements of under-the-hood electronics
  • Provides robust protection against overvoltages induced by load dump, jumpstart, and other transients

V20P510AUTO Applications

Highlights Section

  • Body electronics systems
  • Powertrain systems
  • Infotainment system
  • Automotive control module protection
  • Motor or inductive load transient suppression

V20P510AUTO Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V20P510AUTORADIAL VARISTOR 20MM ROHS/LEAD FREEPdf IconCoC_RoHS10_V20P510AUTOPdf IconREACH_SVHC Declaration_V20P510AUTODoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V20P510AUTO Custom Products Request

Need your V20P510AUTO parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.