AUMOV®

V20P625AUTO

  • Electrical Characteristics
    • Catalog # V20P625AUTO
    • VMAX AC (V) 625
    • Max Rated DC Voltage 825
    • Surge Energy (WTM) (J) 490
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Nominal DC Voltage (VNDC) (V) 1000
    • VNDC MIN (V) 1100
    • VNDC MAX (V) 900
    • Max Clamp Voltage (Vc) (V) 1650
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20P625AUTO