C-III

V140LA5CP

  • Electrical Characteristics
    • Catalog # V140LA5CP
    • Package Size 10mm
    • VMAX AC (V) 140
    • Surge Energy (WTM) (J) 45
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Peak Pulse Current (ITM) 2xAmps (A) 3000
    • VNDC MIN (V) 198
    • VNDC MAX (V) 242
    • Max Clamp Voltage (Vc) (V) 360
    • Duty Cycle 3kA (pulses) 2
    • Duty Cycle 750A (pulses) 20
    • Clamp Polarity Bi-directional