C-III

V150LA20C

  • Electrical Characteristics
    • Catalog # V150LA20C
    • VMAX AC (V) 150
    • Surge Energy (WTM) (J) 215
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 7000
    • VNDC MIN (V) 212
    • VNDC MAX (V) 268
    • Max Clamp Voltage (Vc) (V) 395
    • Packaging Method BULK
    • Duty Cycle 3kA (pulses) 20
    • Duty Cycle 750A (pulses) 120
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V150LA20C
    • Replaced By Part Number V150LA20CP