C-III

V175LA10CP

  • Electrical Characteristics
    • Catalog # V175LA10CP
    • Package Size 14mm
    • VMAX AC (V) 175
    • Surge Energy (WTM) (J) 110
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Peak Pulse Current (ITM) 2xAmps (A) 5000
    • VNDC MIN (V) 247
    • VNDC MAX (V) 303
    • Max Clamp Voltage (Vc) (V) 455
    • Duty Cycle 3kA (pulses) 10
    • Duty Cycle 750A (pulses) 80
    • Clamp Polarity Bi-directional