C-III

V175LS5CP

  • Electrical Characteristics
    • Catalog # V175LS5CP
    • VMAX AC (V) 175
    • Surge Energy (WTM) (J) 55
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Peak Pulse Current (ITM) 2xAmps (A) 3000
    • Nominal DC Voltage (VNDC) (V) 275
    • VNDC MIN (V) 247
    • VNDC MAX (V) 303
    • Max Clamp Voltage (Vc) (V) 455
    • Packaging Method T&R
    • Duty Cycle 3kA (pulses) 2
    • Duty Cycle 750A (pulses) 20
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V175LS5CP