C-III

V230LA40CP

  • Electrical Characteristics
    • Catalog # V230LA40CP
    • Package Size 20mm
    • VMAX AC (V) 230
    • Surge Energy (WTM) (J) 280
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 7000
    • VNDC MIN (V) 324
    • VNDC MAX (V) 396
    • Max Clamp Voltage (Vc) (V) 595
    • Duty Cycle 3kA (pulses) 20
    • Duty Cycle 750A (pulses) 120
    • Clamp Polarity Bi-directional