C-III

V250LA40CX620

  • Electrical Characteristics
    • Catalog # V250LA40CX620
    • VMAX AC (V) 250
    • Surge Energy (WTM) (J) 300
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 7000
    • VNDC MIN (V) 354
    • VNDC MAX (V) 413
    • Max Clamp Voltage (Vc) (V) 620
    • Packaging Method BULK
    • Duty Cycle 3kA (pulses) 20
    • Duty Cycle 750A (pulses) 120
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V250LA40CX620
    • Replaced By Part Number V250LA40CPX620