C-III

V320LA10C

  • Electrical Characteristics
    • Catalog # V320LA10C
    • VMAX AC (V) 320
    • Surge Energy (WTM) (J) 80
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Peak Pulse Current (ITM) 2xAmps (A) 3000
    • VNDC MIN (V) 462
    • VNDC MAX (V) 565
    • Max Clamp Voltage (Vc) (V) 850
    • Duty Cycle 3kA (pulses) 2
    • Duty Cycle 750A (pulses) 20
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V320LA10C
    • Replaced By Part Number V320LA10CP