C-III

V420LA20C

  • Electrical Characteristics
    • Catalog # V420LA20C
    • VMAX AC (V) 420
    • Surge Energy (WTM) (J) 185
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Peak Pulse Current (ITM) 2xAmps (A) 5000
    • VNDC MIN (V) 610
    • VNDC MAX (V) 748
    • Max Clamp Voltage (Vc) (V) 1120
    • Duty Cycle 3kA (pulses) 10
    • Duty Cycle 750A (pulses) 80
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V420LA20C
    • Replaced By Part Number V420LA20CP