C-III

V420LA40CP

  • Electrical Characteristics
    • Catalog # V420LA40CP
    • Package Size 20mm
    • VMAX AC (V) 420
    • Surge Energy (WTM) (J) 390
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 7000
    • VNDC MIN (V) 610
    • VNDC MAX (V) 748
    • Max Clamp Voltage (Vc) (V) 1120
    • Duty Cycle 3kA (pulses) 20
    • Duty Cycle 750A (pulses) 120
    • Clamp Polarity Bi-directional