C-III

V480LA80C

  • Electrical Characteristics
    • Catalog # V480LA80C
    • VMAX AC (V) 480
    • Surge Energy (WTM) (J) 420
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 7000
    • VNDC MIN (V) 670
    • VNDC MAX (V) 858
    • Max Clamp Voltage (Vc) (V) 1240
    • Duty Cycle 3kA (pulses) 20
    • Duty Cycle 750A (pulses) 120
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V480LA80C
    • Replaced By Part Number V480LA80CP