C-III

V510LA80CP

  • Electrical Characteristics
    • Catalog # V510LA80CP
    • Package Size 20mm
    • VMAX AC (V) 510
    • Surge Energy (WTM) (J) 440
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 7000
    • VNDC MIN (V) 735
    • VNDC MAX (V) 910
    • Max Clamp Voltage (Vc) (V) 1350
    • Duty Cycle 3kA (pulses) 20
    • Duty Cycle 750A (pulses) 120
    • Clamp Polarity Bi-directional